IESNA:LM-63-2002
[TEST]P942400
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21024
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1917.8 1905.8 1880.7 1858.8 1853.3 1855.5 1862.1 1874.1 1885 1888.3
1889.4 1905.8 1939.7 1995.4 2088.3 2219.4 2379 2571.3 2817.2 3110
3442.2 3848.7 4341.6 4902.2 5505.4 6153.4 6775.2 7064.8 6640.8 5131.6
2792 787.9 241.5 143.2 82 33.9 0
1917.8 1911.3 1885 1863.2 1857.7 1858.8 1865.4 1877.4 1887.2 1890.5
1892.7 1910.2 1942.9 2002 2092.7 2224.9 2386.6 2580 2832.5 3125.3
3468.5 3887 4399.5 4948.1 5562.2 6226.6 6835.3 7097.5 6574.1 5016.9
2662 738.7 233.9 131.1 76.5 30.6 0
1917.8 1909.1 1883.9 1861 1851.2 1852.2 1855.5 1862.1 1866.5 1870.8
1877.4 1896 1930.9 1986.7 2078.4 2199.7 2354.9 2538.5 2775.6 3065.2
3426.9 3879.3 4410.4 5000.5 5612.5 6261.6 6874.6 7193.7 6805.8 5419
3217.1 1186.7 316.9 157.4 92.9 36.1 0
1917.8 1904.7 1880.7 1855.5 1842.4 1839.1 1841.3 1842.4 1842.4 1850.1
1861 1881.8 1916.7 1971.4 2050 2165.9 2320 2507.9 2745 3033.5
3424.7 3892.4 4489.1 5161.2 5849.6 6524.9 7155.5 7511.7 7315 6290
4318.6 2089.4 629.4 229.5 111.5 35 0
1917.8 1904.7 1881.8 1855.5 1839.1 1835.9 1838 1838 1838 1846.8
1866.5 1885 1914.5 1961.5 2032.6 2139.6 2294.8 2488.2 2726.5 3030.3
3431.3 3965.7 4655.2 5471.5 6310.7 7062.6 7669.1 8053.7 8099.6 7575.1
6040.8 3633.5 1543 393.4 132.2 30.6 0
1917.8 1901.4 1878.5 1852.2 1834.8 1831.5 1834.8 1839.1 1839.1 1847.9
1868.6 1883.9 1906.9 1957.2 2032.6 2139.6 2290.4 2488.2 2730.8 3051
3469.5 4044.3 4815.8 5756.7 6711.8 7541.2 8148.8 8601.2 8878.8 8701.7
7542.3 5295.6 2536.3 796.6 169.4 39.3 0
1917.8 1904.7 1880.7 1853.3 1835.9 1831.5 1833.7 1838 1838 1846.8
1866.5 1887.2 1916.7 1964.8 2039.1 2148.4 2301.4 2493.7 2734.1 3037.9
3438.9 3974.4 4667.2 5471.5 6302 7070.2 7704 8145.5 8204.5 7627.5
6179.6 3773.3 1482.9 382.5 110.4 29.5 0
1917.8 1906.9 1883.9 1856.6 1839.1 1834.8 1838 1841.3 1844.6 1853.3
1867.5 1890.5 1927.6 1983.4 2063.2 2173.5 2329.8 2519.9 2757.1 3054.3
3447.7 3943.8 4543.7 5198.3 5868.2 6544.6 7186.1 7545.6 7299.7 6339.2
4442.1 2135.3 637.1 239.3 113.6 35 0
1917.8 1910.2 1886.1 1859.9 1845.7 1843.5 1847.9 1856.6 1864.3 1871.9
1881.8 1901.4 1939.7 1999.8 2089.4 2212.9 2366.9 2553.8 2787.7 3070.7
3429.1 3873.9 4395.1 4964.5 5558.9 6201.5 6833.1 7151.1 6816.7 5669.3
3582.1 1407.5 403.2 192.3 102.7 41.5 0
1917.8 1912.3 1887.2 1861 1849 1847.9 1855.5 1870.8 1883.9 1891.6
1899.2 1918.9 1955 2016.2 2110.1 2242.4 2404.1 2599.7 2840.1 3130.8
3467.4 3885.9 4367.8 4908.7 5483.5 6120.6 6727.1 6965.3 6515.1 5057.3
2771.3 834.9 254.6 128.9 68.8 27.3 0
1917.8 1911.3 1887.2 1861 1849 1849 1856.6 1870.8 1885 1891.6
1898.1 1914.5 1951.7 2009.6 2102.5 2231.4 2392.1 2596.4 2837.9 3113.3
3444.4 3845.5 4325.2 4869.4 5418 6055 6674.6 6967.5 6587.2 5209.2
2951.6 927.8 268.8 139.9 72.1 25.1 0
